Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
K-SM Type - Socket
Bill of material
K-02SM BRASS NBR
CNSORDERNO
Order number
K-02SM BRASS NBR
ASSYNO
Assy No.
CB00008
S
Application
Rc 1/4
MT
Material
BRASS
M
Mass
70 g
L
(51) mm
D
ΦD
(21) mm
SD
Φd
18.5 mm
N
16.8 mm
A
29 mm
H
H (WAF)
Hex.17
T
R 1/4
B
ΦB
6 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031